(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Maximum operating pressure: 2.5 MPa (static water: ≤ 120°C), 1.0 MPa (vapor, air, gas, and oil: ≤ 300°C).
Connection Type | Screw⇔Screw Different Diameter | Material | STPG370(SCH40) | Connection Thread Type M1 | Rc |
---|---|---|---|---|---|
Connection Thread Type M2 | Rc | Type | Fitting | Max. Operating Pressure(MPa) | 2.5 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part RL-2X11/2B-B in the Reducing Elbow Pipe Fittings for Steel Pipes, Screw-In series.
Part Number |
---|
BRL-11/2X3/4B-W |
BRL-11/4X1/2B-W |
BRL-11/4X1B-W |
RL-2X11/2B-C |
RL-2X11/2B-W |
RL-2X11/4B-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Applicable Fluid | Surface Treatment | Band |
---|---|---|---|---|---|---|---|---|---|
฿ 327.54 | 1 Piece(s) | 11 Day(s) | 1 1/2B(40A) | 3/4B(20A) | Oil / Air / Water / Gas | [Zinc Plating] Hot zinc plating | Presence | ||
฿ 224.64 | 1 Piece(s) | 11 Day(s) | 1 1/4B(32A) | 1/2B(15A) | Oil / Air / Water / Gas | [Zinc Plating] Hot zinc plating | Presence | ||
฿ 190.27 | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | 1B(25A) | Oil / Air / Water / Gas | [Zinc Plating] Hot zinc plating | Presence | ||
฿ 749.81 | 1 Piece(s) | 7 Day(s) | 2B(50A) | 1 1/2B(40A) | Water | [Resin Coating] Epoxy Resin Coating | No | ||
฿ 498.97 | 1 Piece(s) | 7 Day(s) | 2B(50A) | 1 1/2B(40A) | Oil / Air / Water / Gas | [Zinc Plating] Hot zinc plating | No | ||
฿ 432.39 | 1 Piece(s) | 7 Day(s) | 2B(50A) | 1 1/4B(32A) | Oil / Air / Water / Steam | No | No |
How can we improve?
How can we improve?