1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-Bend Pipe Fitting for Steel Pipes, Male/Female, Screw-In

Long-Bend Pipe Fitting for Steel Pipes, Male/Female, Screw-In
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure: 2.5 MPa (static water: ≤ 120°C), 1.0 MPa (vapor, air, gas, and oil: ≤ 300°C).

Part Number
MBE-1/2B-B
MBE-1/2B-W
MBE-1B-W
MBE-3/4B-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Applicable Fluid Surface Treatment

฿ 120.32

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 1/2B(15A)1/2B(15A)Water / Air / Steam / OilNo

฿ 120.32

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 1/2B(15A)1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

฿ 100.00

RKN SCREWED FITTING 1 Piece(s) Quote 1B(25A)1B(25A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

฿ 268.77

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 3/4B(20A)3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Connecting Shape 90° Female and Male Bend Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 Rc Connection Thread Type M2 R Type Fitting
Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No