(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS B 2301 "screw-in type malleable cast iron pipe fittings" standard product. The material is JIS G 5705 "black heart malleable cast iron product (FCMB27-05)."
Connecting Shape | Bushings | Connection Type | Screw⇔Screw Different Diameter | Material | Black heart malleable cast iron (FCMB27-05) |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc | Type | Fitting |
Max. Operating Pressure(MPa) | 2.5 | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Band | No |
Please check the type/dimensions/specifications of the part BU-11/2X1B-C in the Steel Pipe Fitting, Screw-in Type Pipe Joint, Bushing series.
Part Number |
---|
BU-11/2X1/2B-C |
BU-11/2X1/2B-W |
BU-11/2X11/4B-C |
BU-11/2X1B-W |
BU-11/2X3/4B-C |
BU-11/2X3/4B-W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Applicable Fluid | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 478.84 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1/2B(15A) | Water | [Resin Coating] Epoxy Resin Coating | ||
฿ 257.81 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1/2B(15A) | Oil / Air / Water / Gas | [Zinc Plating] Hot zinc plating | ||
฿ 399.87 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/4B(32A) | Water | [Resin Coating] Epoxy Resin Coating | ||
฿ 226.84 | 1 Piece(s) | 6 Day(s) | 1 1/2B(40A) | 1B(25A) | Oil / Air / Water / Gas | [Zinc Plating] Hot zinc plating | ||
฿ 478.84 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 3/4B(20A) | Water | [Resin Coating] Epoxy Resin Coating | ||
฿ 257.81 | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 3/4B(20A) | Oil / Air / Water / Gas | [Zinc Plating] Hot zinc plating |
How can we improve?
How can we improve?