1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Pipe Fitting, Screw-in Pipe Fitting, Tee (BT-2B-W)

RKN SCREWED FITTING

Steel Pipe Fitting, Screw-in Pipe Fitting, Tee (BT-2B-W)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure: 2.5 MPa (steady flow water of 120°C or less), 1.0 MPa (steam, air, gas or oil of 300°C or less).
JIS B 2301 "screw-in malleable cast iron pipe fittings" standard product. The material is JIS G 5705 "black heart malleable cast iron product (FCMB27-05)."

Part Number
BT-2B-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Applicable Fluid Surface Treatment Band

฿ 341.45

RKN SCREWED FITTING 1 Piece(s) 7 Day(s) 2B(50A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc platingPresence

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 2.5
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Please check the type/dimensions/specifications of the part BT-2B-W in the Steel Pipe Fitting, Screw-in Pipe Fitting, Tee series.

Products with similar specification

Part Number
BT-1B-W
BT-21/2B-B
BT-21/2B-C
BT-3/4B-W
BT-3B-B
BT-3B-C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Applicable Fluid Surface Treatment Band

฿ 111.66

1 Piece(s) 7 Day(s) 1B(25A)Oil / Air / Water / Gas[Zinc Plating] Hot zinc platingPresence

฿ 775.35

1 Piece(s) 11 Day(s) 2 1/2B(65A)Oil / Air / Water / SteamNoPresence

฿ 1,361.42

1 Piece(s) 11 Day(s) 2 1/2B(65A)Water[Resin Coating] Epoxy Resin CoatingPresence

฿ 85.87

1 Piece(s) 5 Day(s) 3/4B(20A)Oil / Air / Water / Gas[Zinc Plating] Hot zinc platingPresence

฿ 1,128.39

1 Piece(s) 11 Day(s) 3B(80A)Oil / Air / Water / SteamNoPresence

฿ 2,032.26

1 Piece(s) 11 Day(s) 3B(80A)Water[Resin Coating] Epoxy Resin CoatingPresence