1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Pipe Fitting, Screw-In Pipe Fitting, Street Elbow (SL-2B-C)

RKN SCREWED FITTING

Steel Pipe Fitting, Screw-In Pipe Fitting, Street Elbow (SL-2B-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

Part Number
SL-2B-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Applicable Fluid Surface Treatment

฿ 909.68

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 2B(50A)2B(50A)Water[Resin Coating] Epoxy Resin Coating

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 Rc Connection Thread Type M2 R Type Fitting
Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
Band Presence

Please check the type/dimensions/specifications of the part SL-2B-C in the Steel Pipe Fitting, Screw-In Pipe Fitting, Street Elbow series.

Products with similar specification

Part Number
SL-1/4B-B
SL-1/4B-W
SL-1/8B-B
SL-2B-W
SL-3/4B-B
SL-3/4B-C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Applicable Fluid Surface Treatment

฿ 93.29

1 Piece(s) 7 Day(s) 1/4B(8A)1/4B(8A)Oil / Air / Water / SteamNo

฿ 99.10

1 Piece(s) 5 Day(s) 1/4B(8A)1/4B(8A)Oil / Air / Water / Gas[Zinc Plating] Hot zinc plating

฿ 93.29

1 Piece(s) 7 Day(s) 1/8B(6A)1/8B(6A)Oil / Air / Water / SteamNo

฿ 399.87

1 Piece(s) 7 Day(s) 2B(50A)2B(50A)Oil / Air / Water / Gas[Zinc Plating] Hot zinc plating

฿ 87.87

1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)Oil / Air / Water / SteamNo

฿ 277.55

1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)Water[Resin Coating] Epoxy Resin Coating