1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Pipe Fittings, Screw-In Pipe Fitting, 45° Elbow (L45-1B-C)

RKN SCREWED FITTING

Steel Pipe Fittings, Screw-In Pipe Fitting, 45° Elbow (L45-1B-C)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

Part Number
L45-1B-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Applicable Fluid Surface Treatment Band

฿ 239.23

RKN SCREWED FITTING 1 Piece(s) 7 Day(s) 1B(25A)Water[Resin Coating] Epoxy Resin CoatingNo

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40) Connection Thread Type M1 Rc
Type Fitting Max. Operating Pressure(MPa) 2.5 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Please check the type/dimensions/specifications of the part L45-1B-C in the Steel Pipe Fittings, Screw-In Pipe Fitting, 45° Elbow series.

Products with similar specification

Part Number
BL45-1B-W
BL45-21/2B-B
BL45-21/2B-C
L45-1B-W
L45-2B-B
L45-2B-C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Applicable Fluid Surface Treatment Band

฿ 120.32

1 Piece(s) 11 Day(s) 1B(25A)Oil / Air / Water / Gas[Zinc Plating] Hot zinc platingPresence

฿ 773.03

1 Piece(s) 11 Day(s) 2 1/2B(65A)Oil / Air / Water / SteamNoPresence

฿ 1,451.61

1 Piece(s) 11 Day(s) 2 1/2B(65A)Water[Resin Coating] Epoxy Resin CoatingPresence

฿ 146.32

1 Piece(s) 5 Day(s) 1B(25A)Oil / Air / Water / Gas[Zinc Plating] Hot zinc platingNo

฿ 384.39

1 Piece(s) 7 Day(s) 2B(50A)Oil / Air / Water / SteamNoNo

฿ 672.77

1 Piece(s) 7 Day(s) 2B(50A)Water[Resin Coating] Epoxy Resin CoatingNo