1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipe-End Anticorrosion Fitting, RCF-K, for Fixture Connection, General, BC Nipple (Bronze) (RCF-K-BNI-3/4B)

RKN SCREWED FITTING

Pipe-End Anticorrosion Fitting, RCF-K, for Fixture Connection, General, BC Nipple (Bronze) (RCF-K-BNI-3/4B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number
RCF-K-BNI-3/4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 459.23

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material Bronze
Connection Thread Type M1 R Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part RCF-K-BNI-3/4B in the Pipe-End Anticorrosion Fitting, RCF-K, for Fixture Connection, General, BC Nipple (Bronze) series.

Products with similar specification

Part Number
RCF-K-BNI-1/2B
RCF-K-BNI-11/2B
RCF-K-BNI-11/4B
RCF-K-BNI-1B
RCF-K-BNI-2B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1

฿ 427.32

1 Piece(s) 11 Day(s) 1/2B(15A)

฿ 1,124.99

1 Piece(s) 11 Day(s) 1 1/2B(40A)

฿ 895.83

1 Piece(s) 11 Day(s) 1 1/4B(32A)

฿ 676.33

1 Piece(s) 11 Day(s) 1B(25A)

฿ 1,863.13

1 Piece(s) 11 Day(s) 2B(50A)