(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|---|
฿ 139.74 | RKN SCREWED FITTING | 1 Piece(s) | 6 Day(s) | 1B(25A) | 1/2B(15A) | ||
฿ 139.35 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1B(25A) | 3/4B(20A) | ||
฿ 462.39 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 2B(50A) | 1/2B(15A) | ||
฿ 409.16 | RKN SCREWED FITTING | 1 Piece(s) | 6 Day(s) | 2B(50A) | 1B(25A) | ||
฿ 409.16 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 2B(50A) | 3/4B(20A) | ||
฿ 356.13 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 2B(50A) | 1 1/2B(40A) | ||
฿ 360.77 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 2B(50A) | 1 1/4B(32A) | ||
฿ 112.87 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3/4B(20A) | 1/2B(15A) | ||
฿ 972.00 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3B(80A) | 1/2B(15A) | ||
฿ 972.00 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3B(80A) | 1B(25A) | ||
฿ 828.39 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 3B(80A) | 2B(50A) | ||
฿ 972.00 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3B(80A) | 3/4B(20A) | ||
฿ 1,153.39 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3B(80A) | 1 1/2B(40A) | ||
฿ 972.00 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3B(80A) | 1 1/4B(32A) | ||
฿ 939.50 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 3B(80A) | 2 1/2B(65A) | ||
฿ 1,820.13 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 1/2B(15A) | ||
฿ 1,820.13 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 1B(25A) | ||
฿ 1,820.13 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 2B(50A) | ||
฿ 1,820.13 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 3/4B(20A) | ||
฿ 1,597.16 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 3B(80A) | ||
฿ 1,820.13 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 1 1/2B(40A) | ||
฿ 1,820.13 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 1 1/4B(32A) | ||
฿ 1,597.16 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | 2 1/2B(65A) | ||
฿ 305.03 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1 1/2B(40A) | 1/2B(15A) | ||
฿ 263.61 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1B(25A) | ||
฿ 305.03 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1 1/2B(40A) | 3/4B(20A) | ||
฿ 263.61 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/4B(32A) | ||
฿ 249.29 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1 1/4B(32A) | 1/2B(15A) | ||
฿ 219.10 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1 1/4B(32A) | 1B(25A) | ||
฿ 219.10 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1 1/4B(32A) | 3/4B(20A) | ||
฿ 731.48 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 2 1/2B(65A) | 1/2B(15A) | ||
฿ 642.58 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 2 1/2B(65A) | 1B(25A) | ||
฿ 600.77 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 2 1/2B(65A) | 2B(50A) | ||
฿ 642.58 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 2 1/2B(65A) | 3/4B(20A) | ||
฿ 600.77 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 2 1/2B(65A) | 1 1/2B(40A) | ||
฿ 642.58 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 2 1/2B(65A) | 1 1/4B(32A) |
Loading...
Connecting Shape | Bushings | Connection Type | Screw⇔Screw Different Diameter | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Air / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2.5 | Surface Treatment | Hot zinc plating |
Operating Temperature Range(°C) | 0::80 | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Band | No |
How can we improve?
How can we improve?