1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ZD Fitting, Item, Socket

ZD Fitting, Item, Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

Part Number
ZD-BS-1/2B-W
ZD-BS-1B-W
ZD-BS-3/4B-W
ZD-S-1/2B-W
ZD-S-1B-W
ZD-S-3/4B-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Band

฿ 73.94

RKN SCREWED FITTING 1 Piece(s) 6 Day(s) 1/2B(15A)Presence

฿ 128.90

RKN SCREWED FITTING 1 Piece(s) 6 Day(s) 1B(25A)Presence

฿ 86.32

RKN SCREWED FITTING 1 Piece(s) 7 Day(s) 3/4B(20A)Presence

฿ 95.61

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 1/2B(15A)No

฿ 120.77

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 1B(25A)No

฿ 112.26

RKN SCREWED FITTING 1 Piece(s) 11 Day(s) 3/4B(20A)No

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating Operating Temperature Range(°C) 0::80
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No