(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Maximum operating pressure: 2.5 MPa (static water: ≤ 120°C), 1.0 MPa (vapor, air, gas, and oil: ≤ 300°C).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Band |
---|---|---|---|---|---|---|---|
฿ 129.68 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1/2B(15A) | Presence | ||
฿ 173.42 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 1B(25A) | Presence | ||
฿ 503.23 | RKN SCREWED FITTING | 1 Piece(s) | 6 Day(s) | 2B(50A) | Presence | ||
฿ 142.06 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3/4B(20A) | Presence | ||
฿ 1,452.77 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 3B(80A) | Presence | ||
฿ 2,486.32 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 4B(100A) | Presence | ||
฿ 6,656.52 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 5B(125A) | Presence | ||
฿ 10,099.74 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 6B(150A) | Presence | ||
฿ 348.39 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | Presence | ||
฿ 263.61 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | Presence | ||
฿ 1,009.55 | RKN SCREWED FITTING | 1 Piece(s) | 7 Day(s) | 2 1/2B(65A) | Presence | ||
฿ 140.90 | RKN SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 1/2B(15A) | No | ||
฿ 503.23 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 2B(50A) | No | ||
฿ 153.68 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 3/4B(20A) | No | ||
฿ 348.39 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1 1/2B(40A) | No | ||
฿ 263.61 | RKN SCREWED FITTING | 1 Piece(s) | 11 Day(s) | 1 1/4B(32A) | No |
Loading...
Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | STPG370(SCH40) | Connection Thread Type M1 | Rc |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Gas / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 2.5 |
Surface Treatment | Hot zinc plating | Operating Temperature Range(°C) | 0::80 | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No |
How can we improve?
How can we improve?