(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Chukoh Flow Polyimide Adhesive Tape API-114AFR

Chukoh Flow Polyimide Adhesive Tape API-114AFR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 539.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
API-114A-FR-0.06-13-10M
API-114A-FR-0.06-19-10M
API-114A-FR-0.06-25-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Amount Of Content

฿ 539.13

ELECTRICAL/ELECTRONIC-USE TAPE 1 Piece(s) 1 Day(s) 10 13 1 Roll

฿ 1,118.00

ELECTRICAL/ELECTRONIC-USE TAPE 1 Piece(s) 1 Day(s) - 19 1 Roll

฿ 973.33

ELECTRICAL/ELECTRONIC-USE TAPE 1 Piece(s) 1 Day(s) - 25 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Nominal thickness(mm)
    0.06
  • Maximum Operating Temperature(°C)
    250
  • Amount Of Content
    1 Roll

Product Description

Electrical tape featuring excellent heat resistance and insulation.
[Features]
· Low adhesive type and release paper attached type are also available. Color is brown.
· The tape surface has excellent wear resistance / smoothness.
· Features superior electrical insulation.
· UL510 standard compliant.
[Applications]
· Shielded electrical insulation.
· For the reflow process in implementing components.
· Masking tape for heat resistance.

Part Number
API-114A-FR-0.06-13-10M
API-114A-FR-0.06-19-10M
API-114A-FR-0.06-25-10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Amount Of Content

฿ 539.13

ELECTRICAL/ELECTRONIC-USE TAPE 1 Piece(s) 1 Day(s) 10 13 1 Roll

฿ 1,118.00

ELECTRICAL/ELECTRONIC-USE TAPE 1 Piece(s) 1 Day(s) - 19 1 Roll

฿ 973.33

ELECTRICAL/ELECTRONIC-USE TAPE 1 Piece(s) 1 Day(s) - 25 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1