(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AGF-101-0.24-25-10M |
AGF-101-0.24-50-10M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 4,591.62 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 1 Day(s) | 25 | 1 Roll | ||
฿ 9,114.48 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 1 Day(s) | 50 | 1 Roll |
[Features]
· The surface of the tape is non-sticky.
· Can be used with a wide working temperature range.
· Superior electrical insulation performance.
· Type with enhanced release properties.
· Lasts 3 times longer than AGF-100FR.
Part Number |
---|
AGF-101-0.24-25-10M |
AGF-101-0.24-50-10M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 4,591.62 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 1 Day(s) | 25 | 1 Roll | ||
฿ 9,114.48 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 1 Day(s) | 50 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?