1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrogen Gas Generation Equipment Separate Compressor Type [PSA Method]

AIW COMP RELATED ITEM

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Nitrogen Gas Generation Equipment Separate Compressor Type [PSA Method]
  • Nitrogen Gas Generation Equipment Separate Compressor Type [PSA Method]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Supplies nitrogen gas with optimum energy with a built-in energy saving control system. Controls the air consumption according to the amount of nitrogen gas used.

[Features]
· Easy operation, space-saving and low noise makes it possible to realize a comfortable working environment.
· Cost efficiency · · · Zero raw material cost.
· Substantial cost reduction of nitrogen gas price.
· Labor saving · · · No need to replace the cylinder anymore.
· Easy computer controlled operation.
· Easy operation with color touch panel (0.75kW is excluded).
· Various information such as operating status, trouble occurrence and periodic maintenance warning are displayed on the color touch panel.
· Detailed settings according to usage conditions such as adjustment of nitrogen gas pressure and nitrogen gas purity of the equipment outlet, timer operation function, etc. can also be input simply by touching the screen.

Part Number
NPSK-04-2N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

AIW COMP RELATED ITEM 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type 2N Purity(%) 99 Power Supply Voltage(V) Single-phase AC100
Nitrogen gas generation amount, Raw material air pressure: Normal pressure 0.69MPa (high pressure 0.83MPa)(N㎥/h) 0.75 Nitrogen gas discharge pressure, Raw material air pressure: Normal pressure 0.69MPa (high pressure 0.83MPa)(MPa) 0.35