1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerated Air Dryer RDG Series (RDG-22C)

AIW COMP RELATED ITEM

Refrigerated Air Dryer RDG Series (RDG-22C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Condensation of water by forceful cooling down of compressed air. Dry air is supplied by dehumidifying water content which is the source of trouble till pressure dew point of 10°C.

 
Part Number
RDG-22C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable compressor
(kW)
Processing Flow Rate
(L/min)

฿ 93,139.00

AIW COMP RELATED ITEM 1 Piece(s) 40 Day(s) 2.2340

Loading...

  1. 1

Basic Information

Type Dryer Applicable Fluids Compressed Air Air Temperature at the Inlet Port(℃) 5~80
Air Pressure at the Inlet Port Side(MPa) 0.2~1.4

Please check the type/dimensions/specifications of the part RDG-22C in the Refrigerated Air Dryer RDG Series series.

Products with similar specification

Part Number
RDG-110C
RDG-150C
RDG-220C
RDG-37C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable compressor
(kW)
Processing Flow Rate
(L/min)

฿ 197,236.00

1 Piece(s) 40 Day(s) 111900

฿ 233,306.00

1 Piece(s) 40 Day(s) 152700

฿ 250,655.00

1 Piece(s) 40 Day(s) 224100

฿ 104,552.00

1 Piece(s) 40 Day(s) 3.7540