(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For enhancing efficiency, a unique tooth like twin screw is mounted in the compressor body. Further, by employing the latest compressor diagnostic and control systems, stability and energy saving performance is improved.
Part Number |
---|
LRV-220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor Rated Horsepower Output Range (PS) | Motor Rated Output (kW{PS}) | Discharge Air Amount (L/min) | Noise Emission Value (dB) | Discharge Air Amount Detail (m3/min) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | AIW COMPRESSOR | 1 Piece(s) | Quote | 30~Less than 50 | 22{30} | 300~Less than 400 | 60 | 3.7 |
Loading...
Type | Package Type | Lubrication Method | Oil type | Cooling Method | Air-cooling |
---|---|---|---|---|---|
Maximum Control Pressure(MPa) | 0.7 | Driving Source (Types) | Three-Phase AC | Driving Source (Rated Voltage) | 200/50/200/ 60/220/60 |
Compression Method | Screw | Dryers | Without dryer | Compression Stages | 2-step compression |
Drive Control Method | Inverter |
How can we improve?
How can we improve?