1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Booster Compressor, Exact Air LRL Series (Part Number)

AIW COMPRESSOR

Booster Compressor, Exact Air LRL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Works efficiently with minimum wastage, easy to use. Supplies powerful air steadily according to the requirement of screw compressor. Independent screw tooth die developed, equipped with latest twin screws.

Part Number
LRL-2201DM6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Rated Horsepower Output Range
(PS)
Motor Rated Output
(kW{PS})
Maximum Control Pressure
(MPa)
Discharge Air Amount
(L/min)
Driving Source (Types) Driving Source (Rated Voltage) Noise Emission Value
(dB)
Dryers Frequency
(Hz)
Discharge Air Amount Detail (m3/min)

฿ 100.00

AIW COMPRESSOR 1 Piece(s) Quote 30~Less than 5022{30}1300~Less than 400[3-Phase] Three-Phase AC[200/220V] 200/220V60With dryer603.2

Loading...

  1. 1

Basic Information

Type Package Type Lubrication Method Oil type Cooling Method Air-cooling
Compression Method Screw Compression Stages 2-step compression Drive Control Method Fine Dual