(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Works efficiently with minimum wastage, easy to use. Supplies powerful air steadily according to the requirement of screw compressor. Independent screw tooth die developed, equipped with latest twin screws.
Part Number |
---|
LRL-2201DM6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor Rated Horsepower Output Range (PS) | Motor Rated Output (kW{PS}) | Maximum Control Pressure (MPa) | Discharge Air Amount (L/min) | Driving Source (Types) | Driving Source (Rated Voltage) | Noise Emission Value (dB) | Dryers | Frequency (Hz) | Discharge Air Amount Detail (m3/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | AIW COMPRESSOR | 1 Piece(s) | Quote | 30~Less than 50 | 22{30} | 1 | 300~Less than 400 | [3-Phase] Three-Phase AC | [200/220V] 200/220V | 60 | With dryer | 60 | 3.2 |
Loading...
Type | Package Type | Lubrication Method | Oil type | Cooling Method | Air-cooling |
---|---|---|---|---|---|
Compression Method | Screw | Compression Stages | 2-step compression | Drive Control Method | Fine Dual |
How can we improve?
How can we improve?