(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By installing a unique shaped claw in the compressor body, highest level of efficiency in this range is realized. In addition, durability and energy saving performance is improved by adopting air cooled two stage compression mechanism and the latest control method. Absolute oil free with superior function.
Part Number |
---|
FRV-220 |
FRV-370 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor Rated Horsepower Output Range (PS) | Motor Rated Output (kW{PS}) | Discharge Air Amount (L/min) | Noise Emission Value (dB) | Discharge Air Amount Detail (m3/min) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | AIW COMPRESSOR | 1 Piece(s) | Quote | 30~Less than 50 | 22{30} | 1000~Less than 5000 | 65 | 3.7 | ||
฿ 100.00 | AIW COMPRESSOR | 1 Piece(s) | Quote | 50 or More | 37{50} | 5000~Less than 10000 | 68 | 5.6 |
Loading...
Type | Package Type | Lubrication Method | Oil-free | Cooling Method | Air-cooling |
---|---|---|---|---|---|
Maximum Control Pressure(MPa) | 0.7 | Driving Source (Types) | Three-Phase AC | Driving Source (Rated Voltage) | 200/50/200/ 60/220/60 |
Compression Method | Claw | Dryers | Without dryer | Compression Stages | 2-step compression |
Drive Control Method | Inverter |
How can we improve?
How can we improve?