1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scroll Compressor, Oil-Free, ThinkAir (Part Number)

Scroll Compressor, Oil-Free, ThinkAir
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,132,769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As a trusted brand with oil-free mechanism adopted, is more reliable for providing high quality air for various uses where oil is not used. With scroll, low noise, low vibration, pleasant work place can be created.

Part Number
SLP-220EFDM5
SLP-220EFDM6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrequency
(Hz)

฿ 2,132,769.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 50

฿ 2,132,769.00

AIW COMPRESSOR 1 Piece(s) 35 Day(s) 60

Loading...

  1. 1

Basic Information

Type Package Type Motor Rated Horsepower Output Range(PS) 30~Less than 50 Motor Rated Output(kW{PS}) 3.7×6 {30}
Lubrication Method Oil-free Cooling Method Air-cooling Maximum Control Pressure(MPa) 0.7
Discharge Air Amount(L/min) 1000~Less than 5000 Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200V
Noise Emission Value(dB) 59 Compression Method Scroll Dryers With dryer
Compression Stages 2-step compression Drive Control Method Multi-stage automatic start-stop (pressure sensor detection) Discharge Air Amount (L/min) 2700