1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scroll Compressor, Oil-Free, SmartAir (Part Number)

Scroll Compressor, Oil-Free, SmartAir
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 211,004.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As a trusted brand, providing more reliable high quality air for various uses where oil is not used.
With scroll, low noise, low vibration, pleasant work place can be created.

Part Number
SLP-07EEDC5
SLP-07EEDC6
SLP-07EEDM5
SLP-07EEDM6
SLP-15EFDM5
SLP-15EFDM6
SLP-22EFDM5
SLP-22EFDM6
SLP-37EFDM5
SLP-37EFDM6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Rated Horsepower Output Range
(PS)
Motor Rated Output
(kW{PS})
Discharge Air Amount
(L/min)
Driving Source (Types) Driving Source (Rated Voltage) Noise Emission Value
(dB)
Frequency
(Hz)
Discharge Air Amount (L/min)

฿ 305,898.00

AIW COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100Single-phase100V455064

฿ 305,898.00

AIW COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100Single-phase100V456064

฿ 211,004.00

COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100[3-Phase] Three-Phase200V455064

฿ 211,004.00

COMPRESSOR 1 Piece(s) 40 Day(s) 1~Less than 20.75{1}10~Less than 100[3-Phase] Three-Phase200V456064

฿ 273,831.00

COMPRESSOR 1 Piece(s) 19 Day(s) 2~Less than 51.5{2}100~Less than 200[3-Phase] Three-Phase200V4550165

฿ 273,832.00

COMPRESSOR 1 Piece(s) 19 Day(s) 2~Less than 51.5{2}100~Less than 200[3-Phase] Three-Phase200V4560165

฿ 287,827.00

COMPRESSOR 1 Piece(s) 19 Day(s) 2~Less than 52.2{3}200~Less than 300[3-Phase] Three-Phase200V4950250

฿ 287,827.00

COMPRESSOR 1 Piece(s) 19 Day(s) 2~Less than 52.2{3}200~Less than 300[3-Phase] Three-Phase200V4960250

฿ 337,116.00

COMPRESSOR 1 Piece(s) 19 Day(s) 5~Less than 103.7{5}400~Less than 500[3-Phase] Three-Phase200V4950410

฿ 337,116.00

COMPRESSOR 1 Piece(s) 19 Day(s) 5~Less than 103.7{5}400~Less than 500[3-Phase] Three-Phase200V4960410

Loading...

  1. 1

Basic Information

Type Package Type Lubrication Method Oil-free Cooling Method Air-cooling
Maximum Control Pressure(MPa) 0.8 Compression Method Scroll Dryers With dryer
Compression Stages 2-step compression Drive Control Method Automatic start-stop (pressure sensor detection)

Frequently Asked Questions (FAQ)

Question: What is the type, power consumption, and the filling amount of Freon?
Answer: See here.
 http://www.anest-iwata.co.jp/compressor/FAQ/9.html