1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reciprocating Compressor, Lubrication-Type, Tank Mount Type TLP Series (Part Number)

Reciprocating Compressor, Lubrication-Type, Tank Mount Type TLP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 83,061.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Satisfies standards for basic functions such as durability, safety and versatility at a high level. Maintenance is easy.
[Features]
· Simple control with pressure switch type.
· Equipped with a top runner motor.
· Model change of belt guard from resin to metal.
· The use of metal reinforces safety, strength and prevents the belt guard from aging degradation due to oil and solvents.
· The belt tension can be checked simply by removing the ceiling plate.
[Applications]
· Air source for operating general factory machinery, leisure services, textile industry, etc.
*As the compressor is very heavy, it will be delivered on a vehicle from the shipping company. Thank you for your understanding.
Contact the manufacturer if you have any issues, including the selection of options, installation or earlier delivery dates. The manufacturer's inquiry counter will answer your queries promptly. (03-5805-7404: Compressor inquiry counter)


◆ See here if you are having trouble selecting a compressor

Part Number
TLP15EF-10M5
TLP15EF-10M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrequency
(Hz)

฿ 83,061.00

COMPRESSOR 1 Piece(s) 19 Day(s) 50

฿ 83,061.00

COMPRESSOR 1 Piece(s) 12 Day(s) 60

Loading...

  1. 1

Basic Information

Type Tank Mount Type Motor Rated Horsepower Output Range(PS) 2~Less than 5 Motor Rated Output(kW{PS}) 1.5{2}
Lubrication Method Oil type Cooling Method Air-cooling Maximum Control Pressure(MPa) 1
Discharge Air Amount(L/min) 100~Less than 200 Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200V
Noise Emission Value(dB) 69 Compression Method Reciprocating Dryers Without dryer
Compression Stages A Stage Compression Drive Control Method Pressure Switch Discharge Air Amount (L/min) 170