1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Caster for Heavy Loads With Swivel JW Hardware N/JW

Compact Caster for Heavy Loads With Swivel JW Hardware N/JW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 494.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small Caster for Heavy Allowable Load.
[Features]
· The overall height of machines, etc. can be reduced to endure large allowable load despite having a small diameter.
[Applications]
· Dedicated machines, strapping machines, etc.

 
Part Number
NJW50
NJW65
NJW75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 494.38

CASTER 1 Piece(s) Same day 1068140.01~220.00156.8543670545030

฿ 811.11

CASTER 1 Piece(s) Same day 1092220.01~320.00294717190906540

฿ 847.00

CASTER 1 Piece(s) Same day -106320.01~485.00392717190907540

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Special Plastic Resin
Fitting Material Steel Mounting Hole Type Round hole