(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster designed to endure large loads despite having a small diameter. Movement is easy because of the resin wheel and included bearing.
Part Number |
---|
MCBJW75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,800.19 | CASTER | 1 Piece(s) | Same day | 10 | 106 | 320.01~485.00 | 392 | 71 | 71 | 90 | 90 | 75 | 40 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part MCBJW75 in the MCB/JW with Small Heavy Duty Caster Free JW Fitting series.
Part Number |
---|
MCBJW50 |
MCBJW65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,135.37 | 1 Piece(s) | Same day | 10 | 68 | 140.01~220.00 | 156.8 | 54 | 36 | 70 | 54 | 50 | 30 | ||
฿ 1,333.95 | 1 Piece(s) | Same day | 10 | 92 | 220.01~320.00 | 294 | 71 | 71 | 90 | 90 | 65 | 40 |
How can we improve?
How can we improve?