1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Caster for Heavy Loads, with Fixed KW, Fittings N/KW

OMK CASTER

Small Caster for Heavy Loads, with Fixed KW, Fittings N/KW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 336.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Movement is easy because of the resin wheel and included bearing.

[Features]
· A caster designed to endure large loads despite having a small diameter.
· Can be used together with the compact caster for heavy loads with a swivel JW hardware and the compact caster for heavy loads with a swivel adjuster L-JW hardware.

 
Part Number
NKW50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 336.00

OMK CASTER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H or H2(mm) 68 Load Range(daN) 140.01~220.00
Stopper (Detail) No Max. Load(daN) 156.8 Wheel Material Special Plastic Resin
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 66
Mounting Hole Pitch Transverse Direction(mm) 36 Plate Length F(mm) 81 Plate Width F(mm) 51.5
Size A(Ø) 50 Wheel Width(mm) 30

Please check the type/dimensions/specifications of the part NKW50 in the Small Caster for Heavy Loads, with Fixed KW, Fittings N/KW series.