(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster designed to endure large loads despite having a small diameter. Movement is easy because of the resin wheel and included bearing.
[Features]
· Can be used together with the compact caster for heavy loads with a swivel JW hardware and the compact caster for heavy loads with a swivel adjuster L-JW hardware.
Part Number |
---|
MCBKW65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,136.13 | CASTER | 1 Piece(s) | Same day | 10 | 92 | 220.01~320.00 | 294 | 91 | 47 | 111 | 67 | 65 | 40 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part MCBKW65 in the Small Casters for Heavy Loads, with Fixed KW Fittings MCB/KW series.
Part Number |
---|
MCBKW50 |
MCBKW75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 946.00 | 1 Piece(s) | Same day | 10 | 68 | 140.01~220.00 | 156.8 | 66 | 36 | 81 | 51.5 | 50 | 30 | ||
฿ 1,565.00 | 1 Piece(s) | Same day | 10 | 106 | 320.01~485.00 | 392 | 103 | 52 | 123 | 72 | 75 | 40 |
How can we improve?
How can we improve?