(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster designed to endure large loads, despite having a small diameter. Movement is easy because of the resin wheel and the included bearing.
[Features]
· A compact caster for heavy loads with an adjuster that employs a unique leveling method and enables easy and secure leveling adjustment.
· Available in a wide variety by combining with various wheels.
Caster Type | With Adjuster | Stopper (Detail) | No | Wheel Material | Special Plastic Resin |
---|---|---|---|---|---|
Fitting Material | Steel |
Please check the type/dimensions/specifications of the part L-NJW65 in the Compact Caster Adjuster for Heavy Loads With L-JW Metal Fitting (L-N/JW) series.
Part Number |
---|
L-NJW75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Size A (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,077.18 | 1 Piece(s) | Same day | 10 | 106 | 320.01~485.00 | 392 | 75 |
How can we improve?
How can we improve?