1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

'Steel Plate Swivel Casters with Stopper JB Fittings F/JB'

'Steel Plate Swivel Casters with Stopper JB Fittings F/JB'
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 638.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The caster that is most generally used for industrial applications. Can be used together with the steel plate caster with swivel J hardware or the steel plate caster with fixed K hardware. Products with a left side stopper are available for ø100 and larger.

Part Number
FJB75
FJB100
FJB130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 638.01

CASTER 1 Piece(s) Same day 10135.01~80.0078.4636384847539

฿ 927.29

CASTER 1 Piece(s) Available Same day 14480.01~140.00127.47171969610043

฿ 1,385.51

OMK CASTER 1 Piece(s) 3 Day(s) 178140.01~220.00176.4808010710713053

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Wheel Material Rubber
Fitting Material Steel plate Mounting Hole Type Round hole