(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The caster that is most generally used for industrial purposes.
· Can be used together with the steel caster with fixed K hardware or the steel caster with swivel stopper JB hardware.
Part Number |
---|
UPJ75 |
UPJ100 |
UPJ130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 908.42 | CASTER | 1 Piece(s) | Same day | 101 | 80.01~140.00 | 98 | 63 | 63 | 84 | 84 | 75 | 39 | ||
฿ 1,188.48 | CASTER | 1 Piece(s) | Same day | 144 | 140.01~220.00 | 147 | 71 | 71 | 96 | 96 | 100 | 43 | ||
฿ 1,597.77 | OMK CASTER | 1 Piece(s) | Same day | 178 | 220.01~320.00 | 245 | 80 | 80 | 107 | 107 | 130 | 53 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Fitting Material | Steel plate | Mounting Hole Type | Round hole |
How can we improve?
How can we improve?