1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Steel Plate Caster, Freely Swiveling, J Bracket, MCB/J (Part Number)

OMK CASTER

Steel Plate Caster, Freely Swiveling, J Bracket, MCB/J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,226.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The caster that is most generally used for industrial applications. Can be used together with the steel plate caster with fixed K hardware or the steel plate caster with swivel stopper JB hardware.

[Features]
· A variation in which an MC nylon wheel and a steel swivel hardware are combined.
· Selection is possible to suit the application, such as for usage in special environments.
· Can be used together with the steel caster with a fixed K hardware.

Part Number
MCBJ100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 1,750.07

OMK CASTER 1 Piece(s) Same day 144220.01~320.00254.87171969610043

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material MC Nylon
Fitting Material Steel plate Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part MCBJ100 in the Steel Plate Caster, Freely Swiveling, J Bracket, MCB/J series.

Products with similar specification

Part Number
MCBJ130
MCBJ75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 3,068.00

1 Piece(s) 3 Day(s) 178320.01~485.00352.8808010710713053

฿ 1,226.42

1 Piece(s) Same day 101140.01~220.00166.6636384847539