(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The caster that is most generally used for industrial applications. Can be used together with the steel plate caster with swivel J hardware or the steel plate caster with swivel stopper JB hardware.
Part Number |
---|
UPK75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 790.96 | CASTER | 1 Piece(s) | Same day | 10 | 101 | 80.01~140.00 | 98 | 63 | 40 | 95 | 72 | 75 | 39 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Fitting Material | Steel plate | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part UPK75 in the Steel Plate Caster - with Fixed K Fitting UP / K series.
Part Number |
---|
UPK100 |
UPK130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 966.00 | 1 Piece(s) | 3 Day(s) | 10 | 144 | 140.01~220.00 | 147 | 80 | 45 | 115 | 80 | 100 | 43 | ||
฿ 1,400.89 | 1 Piece(s) | Same day | 10 | 178 | 220.01~320.00 | 245 | 100 | 56 | 138 | 93 | 130 | 53 |
How can we improve?
How can we improve?