1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Plate Caster, with Fixed K Fitting MCB/K (Part Number)

OMK CASTER

Steel Plate Caster, with Fixed K Fitting MCB/K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,131.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The caster that is most generally used for industrial applications. Can be used together with the steel plate caster with swivel J hardware or the steel plate caster with swivel stopper JB hardware.

[Features]
· A variation in which an MC nylon wheel and a steel fixed hardware are combined.
· Selection is possible to suit the application, such as for usage in special environments.
· Can be used together with the steel caster with a swivel J hardware.

Part Number
MCBK130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 2,766.00

OMK CASTER 1 Piece(s) 3 Day(s) 10178320.01~485.00352.8100561389313053

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material MC Nylon
Fitting Material Steel plate Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part MCBK130 in the Steel Plate Caster, with Fixed K Fitting MCB/K series.

Products with similar specification

Part Number
MCBK100
MCBK75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 1,549.49

1 Piece(s) Same day 10144220.01~320.00254.880451158010043

฿ 1,131.40

1 Piece(s) Same day 10101140.01~220.00166.6634095727539