1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EU/MG-O with Ductile Caster Wide Type Free MG-O Fitting (Part Number)

OMK CASTER

EU/MG-O with Ductile Caster Wide Type Free MG-O Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,904.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tough ductile caster that can withstand usage in severe environments. Ideal for transporting heavy objects thanks to a load capacity that is higher than that of rubber wheels.

Part Number
EUMG-O250X65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 16,487.00

OMK CASTER 1 Piece(s) 12 Day(s) 300750.01~813.414814818418425065

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane
Fitting Material Ductile Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part EUMG-O250X65 in the EU/MG-O with Ductile Caster Wide Type Free MG-O Fitting series.

Frequently Asked Questions (FAQ)

Question: Is it possible to inject grease into the wheels and brackets?
Answer: Both can be mounted (custom order).

Products with similar specification

Part Number
EUMG-O130X50
EUMG-O150X50
EUMG-O150X65
EUMG-O150X75
EUMG-O200X50
EUMG-O250X75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 6,562.00

1 Piece(s) 12 Day(s) 170320.01~485.00372.411611614414413050

฿ 7,584.00

1 Piece(s) 12 Day(s) 195320.01~485.00421.411611614414415050

฿ 8,784.00

1 Piece(s) 12 Day(s) 195485.01~750.00548.812112115015015065

฿ 8,867.96

1 Piece(s) 12 Day(s) 195485.01~750.00656.613313316716715075

฿ 10,454.00

1 Piece(s) 12 Day(s) 250485.01~750.00519.413313316716720050

฿ 19,272.00

1 Piece(s) 5 Day(s) 300750.01~98015515519119125075