(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tough ductile caster that can withstand usage in severe environments. Ideal for transporting heavy objects thanks to a load capacity that is higher than that of rubber wheels.
Part Number |
---|
EUMG-O200X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,454.00 | OMK CASTER | 1 Piece(s) | 12 Day(s) | 250 | 485.01~750.00 | 519.4 | 133 | 133 | 167 | 167 | 200 | 50 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Fitting Material | Ductile | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part EUMG-O200X50 in the EU/MG-O with Ductile Caster Wide Type Free MG-O Fitting series.
Part Number |
---|
EUMG-O150X50 |
EUMG-O150X65 |
EUMG-O150X75 |
EUMG-O200X65 |
EUMG-O200X75 |
EUMG-O250X65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,584.00 | 1 Piece(s) | 12 Day(s) | 195 | 320.01~485.00 | 421.4 | 116 | 116 | 144 | 144 | 150 | 50 | ||
฿ 8,784.00 | 1 Piece(s) | 12 Day(s) | 195 | 485.01~750.00 | 548.8 | 121 | 121 | 150 | 150 | 150 | 65 | ||
฿ 8,867.96 | 1 Piece(s) | 12 Day(s) | 195 | 485.01~750.00 | 656.6 | 133 | 133 | 167 | 167 | 150 | 75 | ||
฿ 10,087.84 | 1 Piece(s) | Quote | 250 | 485.01~750.00 | 666.4 | 133 | 133 | 167 | 167 | 200 | 65 | ||
฿ 12,988.00 | 1 Piece(s) | 12 Day(s) | 250 | 750.01~ | 774.2 | 133 | 133 | 167 | 167 | 200 | 75 | ||
฿ 16,487.00 | 1 Piece(s) | 12 Day(s) | 300 | 750.01~ | 813.4 | 148 | 148 | 184 | 184 | 250 | 65 |
How can we improve?
How can we improve?