(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tough ductile caster that can withstand usage in severe environments. Ideal for transporting heavy objects thanks to a load capacity that is higher than that of rubber wheels.
Part Number |
---|
EUMG-W150X75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,908.33 | OMK CASTER | 1 Piece(s) | Quote | 195 | 485.01~750.00 | 656.6 | 150 | 70 | 186 | 113 | 150 | 75 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Fitting Material | Ductile | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part EUMG-W150X75 in the Ductile Caster - Wide - Fixed - MG-W with Metal Fittings - EU/MG-W series.
Part Number |
---|
EUMG-W130X50 |
EUMG-W150X50 |
EUMG-W150X65 |
EUMG-W200X50 |
EUMG-W200X65 |
EUMG-W200X75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,608.33 | 1 Piece(s) | Quote | 170 | 320.01~485.00 | 372.4 | 130 | 50 | 162 | 83 | 130 | 50 | ||
฿ 6,263.00 | 1 Piece(s) | 12 Day(s) | 195 | 320.01~485.00 | 421.4 | 150 | 50 | 182 | 83 | 150 | 50 | ||
฿ 7,250.00 | 1 Piece(s) | 12 Day(s) | 195 | 485.01~750.00 | 548.8 | 150 | 60 | 182 | 100 | 150 | 65 | ||
฿ 9,575.00 | 1 Piece(s) | Quote | 250 | 485.01~750.00 | 519.4 | 160 | 60 | 196 | 102 | 200 | 50 | ||
฿ 10,516.67 | 1 Piece(s) | Quote | 250 | 485.01~750.00 | 666.4 | 160 | 60 | 196 | 102 | 200 | 65 | ||
฿ 12,516.67 | 1 Piece(s) | Quote | 250 | 750.01~ | 774.2 | 160 | 70 | 196 | 116 | 200 | 75 |
How can we improve?
How can we improve?