1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ductile Caster - Wide - Fixed - MG-W with Metal Fittings - EU/MG-W (Part Number)

OMK CASTER

Ductile Caster - Wide - Fixed - MG-W with Metal Fittings - EU/MG-W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,158.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tough ductile caster that can withstand usage in severe environments. Ideal for transporting heavy objects thanks to a load capacity that is higher than that of rubber wheels.

Part Number
EUMG-W200X75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 12,516.67

OMK CASTER 1 Piece(s) Quote 250750.01~774.21607019611620075

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane
Fitting Material Ductile Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part EUMG-W200X75 in the Ductile Caster - Wide - Fixed - MG-W with Metal Fittings - EU/MG-W series.

Products with similar specification

Part Number
EUMG-W150X50
EUMG-W150X65
EUMG-W150X75
EUMG-W200X50
EUMG-W250X75
EUMG-W250X90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 6,263.00

1 Piece(s) 12 Day(s) 195320.01~485.00421.4150501828315050

฿ 7,250.00

1 Piece(s) 12 Day(s) 195485.01~750.00548.81506018210015065

฿ 8,908.33

1 Piece(s) Quote 195485.01~750.00656.61507018611315075

฿ 9,575.00

1 Piece(s) Quote 250485.01~750.00519.41606019610220050

฿ 17,691.67

1 Piece(s) Quote 300750.01~9801727021112525075

฿ 22,866.67

1 Piece(s) Quote 300750.01~12251728021113925090