1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ductile Caster Wide Type, Fixed MG-W Metal Fittings, E-MG-W (Part Number)

OMK CASTER

Ductile Caster Wide Type, Fixed MG-W Metal Fittings, E-MG-W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,942.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tough ductile caster that can withstand usage in severe environments.
· Ideal for transporting heavy objects that to its higher load capacity design.

Part Number
EMG-W150X75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 5,913.00

OMK CASTER 1 Piece(s) 12 Day(s) 195220.01~320.00303.81507018611315075

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Fitting Material Ductile Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part EMG-W150X75 in the Ductile Caster Wide Type, Fixed MG-W Metal Fittings, E-MG-W series.

Products with similar specification

Part Number
EMG-W130X65
EMG-W150X50
EMG-W150X65
EMG-W200X50
EMG-W200X65
EMG-W200X75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 4,241.00

1 Piece(s) 12 Day(s) 170140.01~220.00215.6130601629413065

฿ 4,822.00

1 Piece(s) 12 Day(s) 195140.01~220.00205.8150501828315050

฿ 5,469.00

1 Piece(s) 12 Day(s) 195220.01~320.002451506018210015065

฿ 6,366.00

1 Piece(s) 12 Day(s) 250220.01~320.00264.61606019610220050

฿ 6,954.00

1 Piece(s) 12 Day(s) 250220.01~320.00303.81606019610220065

฿ 7,545.00

1 Piece(s) 12 Day(s) 250320.01~485.00362.61607019611620075