1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Caster With Swivel Stopper JSZ Hardware, MCB/JSZ

Stainless Steel Caster With Swivel Stopper JSZ Hardware, MCB/JSZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This rust-resistant caster uses SUS304 fittings.
[Features]
· A caster with an excellent high-load capacity and oil resistance and uses stainless steel fittings and the wheel is made of MC901 material.
[Applications]
· Food factories and food machinery.
· Also useful around areas where water is circulated.

Part Number
MCBJSZ100
MCBJSZ130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 3,286.00

OMK CASTER 1 Piece(s) 3 Day(s) 10144220.01~320.00352.87171969610043

฿ 4,654.19

OMK CASTER 1 Piece(s) Same day 10178485.01~750.00490808010710713053

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Wheel Material MC Nylon
Fitting Material Stainless Steel Mounting Hole Type Round hole

Frequently Asked Questions (FAQ)

Question: If the wheel bearings are iron, will they rust?
Answer: They can be replaced with stainless steel bearings. (MCBS)