1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Swivel Caster With JS Hardware MCB/JS (Part Number)

OMK CASTER

Stainless Steel Swivel Caster With JS Hardware MCB/JS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,877.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This rust-resistant caster uses SUS304 fittings.
[Features]
· A caster with an excellent high-load capacity and oil resistance and uses stainless steel fittings and the wheel is made of MC901 material.
[Applications]
· Food factories and food machinery.
· Also useful around areas where water is circulated.

Part Number
MCBJS75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 1,877.00

OMK CASTER 1 Piece(s) Same day 10101220.01~320.00235.2636384847539

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material MC Nylon
Fitting Material Stainless Steel Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part MCBJS75 in the Stainless Steel Swivel Caster With JS Hardware MCB/JS series.

Frequently Asked Questions (FAQ)

Question: If the wheel bearings are iron, will they rust?
Answer: They can be replaced with stainless steel bearings. (MCBS)

Products with similar specification

Part Number
MCBJS100
MCBJS130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 2,913.00

1 Piece(s) 3 Day(s) 10144320.01~485.00352.87171969610043

฿ 4,495.00

1 Piece(s) 3 Day(s) 10178485.01~750.00490808010710713053