(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This rust-resistant caster uses SUS304 fittings.
[Features]
· A caster with an excellent high-load capacity and oil resistance and uses stainless steel fittings and the wheel is made of MC901 material.
[Applications]
· Food factories and food machinery.
· Also useful around areas where water is circulated.
Part Number |
---|
MCBJS100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,913.00 | OMK CASTER | 1 Piece(s) | 3 Day(s) | 10 | 144 | 320.01~485.00 | 352.8 | 71 | 71 | 96 | 96 | 100 | 43 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part MCBJS100 in the Stainless Steel Swivel Caster With JS Hardware MCB/JS series.
Part Number |
---|
MCBJS130 |
MCBJS75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,495.00 | 1 Piece(s) | 3 Day(s) | 10 | 178 | 485.01~750.00 | 490 | 80 | 80 | 107 | 107 | 130 | 53 | ||
฿ 1,877.00 | 1 Piece(s) | Same day | 10 | 101 | 220.01~320.00 | 235.2 | 63 | 63 | 84 | 84 | 75 | 39 |
How can we improve?
How can we improve?