(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A stainless steel caster in which SUS304 is used for the hardware main body.
· Can be used together with the stainless steel caster with fixed KS hardware or stainless steel caster with swivel stopper JSZ hardware.
Part Number |
---|
FJS130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,777.00 | OMK CASTER | 1 Piece(s) | 3 Day(s) | 178 | 140.01~220.00 | 176.4 | 80 | 80 | 107 | 107 | 130 | 53 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Rubber |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part FJS130 in the Stainless Steel Casters, Swivel, with JS Metal Fittings, F / JS series.
Part Number |
---|
FJS100 |
FJS75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,978.00 | 1 Piece(s) | 3 Day(s) | 144 | 80.01~140.00 | 127.4 | 71 | 71 | 96 | 96 | 100 | 43 | ||
฿ 1,212.00 | 1 Piece(s) | 3 Day(s) | 101 | 35.01~80.00 | 78.4 | 63 | 63 | 84 | 84 | 75 | 39 |
How can we improve?
How can we improve?