(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel caster in which SUS304 is used for the hardware main body. Since a resin urethane wheel is used, it is strong against rust and is preferred for use at food factories, etc.
[Features]
· A stainless steel caster in which SUS304 is used for the hardware main body.
· Can be used together with the stainless steel caster with fixed JS hardware or stainless steel caster with swivel stopper JSZ hardware.
Part Number |
---|
UPKS100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,547.48 | CASTER | 1 Piece(s) | Same day | 10 | 144 | 140.01~220.00 | 147 | 80 | 45 | 115 | 80 | 100 | 43 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part UPKS100 in the Stainless Steel Casters, Mounted, Includes KS Metal Fittings, UP/KS series.
Part Number |
---|
UPKS130 |
UPKS75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,082.43 | 1 Piece(s) | Same day | 10 | 178 | 220.01~320.00 | 245 | 100 | 56 | 138 | 93 | 130 | 53 | ||
฿ 1,115.00 | 1 Piece(s) | 3 Day(s) | 10 | 101 | 80.01~140.00 | 98 | 63 | 40 | 95 | 72 | 75 | 39 |
How can we improve?
How can we improve?