1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster, Fixed, with KS Metal Fitting, MCB/KS (Part Number)

OMK CASTER

Stainless Steel Caster, Fixed, with KS Metal Fitting, MCB/KS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,443.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel caster in which SUS304 is used for the hardware main body. Since MC nylon is used for the wheel, it is strong against rust and is preferred for use at food factories, etc.

[Features]
· A variation in which an MC nylon wheel and a stainless steel hardware are combined.
· Selection is possible to suit the application, such as for usage in special environments.
· Can be used together with the stainless steel caster with swivel JS hardware.

Part Number
MCBKS75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 1,443.00

OMK CASTER 1 Piece(s) 3 Day(s) 10101220.01~320.00235.2634095727539

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material MC Nylon
Fitting Material Stainless Steel Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part MCBKS75 in the Stainless Steel Caster, Fixed, with KS Metal Fitting, MCB/KS series.

Products with similar specification

Part Number
MCBKS100
MCBKS130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 2,091.89

1 Piece(s) Same day 10144320.01~485.00352.880451158010043

฿ 3,624.00

1 Piece(s) 3 Day(s) 10178485.01~750.00490100561389313053