(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel caster in which SUS304 is used for the hardware main body. Since MC nylon is used for the wheel, it is strong against rust and is preferred for use at food factories, etc.
[Features]
· A variation in which an MC nylon wheel and a stainless steel hardware are combined.
· Selection is possible to suit the application, such as for usage in special environments.
· Can be used together with the stainless steel caster with swivel JS hardware.
Part Number |
---|
MCBKS100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,091.89 | CASTER | 1 Piece(s) | Same day | 10 | 144 | 320.01~485.00 | 352.8 | 80 | 45 | 115 | 80 | 100 | 43 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part MCBKS100 in the Stainless Steel Caster, Fixed, with KS Metal Fitting, MCB/KS series.
Part Number |
---|
MCBKS130 |
MCBKS75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,624.00 | 1 Piece(s) | 3 Day(s) | 10 | 178 | 485.01~750.00 | 490 | 100 | 56 | 138 | 93 | 130 | 53 | ||
฿ 1,443.00 | 1 Piece(s) | 3 Day(s) | 10 | 101 | 220.01~320.00 | 235.2 | 63 | 40 | 95 | 72 | 75 | 39 |
How can we improve?
How can we improve?