1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Caster - Fixed - KS Metal Fittings - F/KS

Stainless Steel Caster - Fixed - KS Metal Fittings - F/KS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 771.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel caster in which SUS304 is used for the hardware main body. Can be used together with the stainless steel caster with swivel JS hardware or stainless steel caster with swivel stopper JSZ hardware.

Part Number
FKS75
FKS100
FKS130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H2
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(Ø)
Wheel Width
(mm)

฿ 771.61

OMK CASTER 1 Piece(s) Same day 10135.01~80.0078.4634095727539

฿ 1,248.00

OMK CASTER 1 Piece(s) 3 Day(s) 14480.01~140.00127.46340957210043

฿ 1,887.00

OMK CASTER 1 Piece(s) 3 Day(s) 178140.01~220.00176.4100561389313053

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Fitting Material Stainless Steel Mounting Hole Type Round hole