(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The caster that is most generally used for industrial applications. Can be used together with the steel plate caster with swivel J hardware or the steel plate caster with fixed K hardware. Products with a left side stopper are available for ø100 and larger.
[Features]
· A variation in which an MC nylon wheel and a steel-made swivel hardware with brake are combined.
· Selection is possible to suit the application, such as for usage in special environments.
· Can be used together with the steel caster with a swivel J hardware.
· A double stopper system that stops the wheel and swiveling simultaneously.
· Because the stopper spring is made of steel plating, please be aware that there may be cases where sufficient braking force cannot be obtained when used in combination with nylon wheels (PC/MCE/MCA/MCB), ductile wheels (C/D), etc.
· Products with a left side stopper are available for ø100 and larger.
Part Number |
---|
MCBJB100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,960.62 | OMK CASTER | 1 Piece(s) | 5 Day(s) | 144 | 80.01~140.00 | 127.4 | 71 | 71 | 96 | 96 | 100 | 43 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Fitting Material | Steel plate | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part MCBJB100 in the Steel Plate Caster, Free Swivel/Stopper, Inlucdes JB Metal Fitting, MCB/JB series.
Part Number |
---|
MCBJB130 |
MCBJB75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H2 (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length F (mm) | Plate Width F (mm) | Size A (Ø) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,165.02 | 1 Piece(s) | 5 Day(s) | 178 | 80.01~140.00 | 176.4 | 80 | 80 | 107 | 107 | 130 | 53 | ||
฿ 1,366.94 | 1 Piece(s) | Same day | 101 | 35.01~80.00 | 78.4 | 63 | 63 | 84 | 84 | 75 | 39 |
How can we improve?
How can we improve?