1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Induction Motor Gearhead Single Unit (S9KC3BH)

SPG GEARED HEAD S9KC

Induction Motor Gearhead Single Unit (S9KC3BH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision machining of motor shaft and helical gear reduces noise level by 10-15 dB. 1/3 to 1/200 reduction ratio series. Use an intermediate gearhead (reduction ratio 1/10) for 1/200 or more.

Part Number
S9KC3BH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)
Reduction Ratio With Ball Bearing Rotation Direction

฿ 3,910.18

SPG GEARED HEAD S9KC 1 Piece(s) 26 Day(s) 903Ball bearing typeDirection identical to motor

Loading...

  1. 1

Basic Information

Type Gearhead Output(W) 90 Environment Standard
Gear Head Type Parallel Shafts Gearhead output shaft specification Key Type Shaft impact strength Heavy impact load
Output details(W) 60~90

Please check the type/dimensions/specifications of the part S9KC3BH in the Induction Motor Gearhead Single Unit series.

Products with similar specification

Part Number
S9KC10BH-S
S9KC12.5BH
S9KC12.5BH-S
S9KC3BH-S
S9KC40BH
S9KC40BH-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Reduction Ratio With Ball Bearing Rotation Direction

฿ 3,910.18

1 Piece(s) 4 Day(s) 60X13010Flanged ball bearing typeDirection identical to motor

฿ 4,366.08

1 Piece(s) 4 Day(s) 9012.5Ball bearing typeDirection opposite to motor

฿ 4,366.08

1 Piece(s) 4 Day(s) 60X13012.5Flanged ball bearing typeDirection opposite to motor

฿ 3,910.18

1 Piece(s) 4 Day(s) 60X1303Flanged ball bearing typeDirection identical to motor

฿ 4,632.02

1 Piece(s) 4 Day(s) 9040Ball bearing typeDirection identical to motor

฿ 4,632.02

1 Piece(s) 4 Day(s) 60X13040Flanged ball bearing typeDirection identical to motor