1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Induction Motor 40W Gear Head [S9KB3] (S9KB3BL)

SPG GEARED HEAD S9KB

Induction Motor 40W Gear Head [S9KB3] (S9KB3BL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.

[Features]
· Allowable torque from when combined with gearhead.
· Allowable torque when connected with a middle gearhead with a reduction ratio of 1/10 is 9.80N-m

Part Number
S9KB3BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio With Ball Bearing Rotation Direction

฿ 1,896.60

SPG GEARED HEAD S9KB 1 Piece(s) 4 Day(s) 3Ball bearing metal mix typeDirection identical to motor

Loading...

  1. 1

Basic Information

Type Gearhead Square Flange Dim. A(mm) 90 Output(W) 40
Environment Standard Gear Head Type Parallel Shafts Gearhead output shaft specification Key Type
Shaft impact strength Light impact load

Please check the type/dimensions/specifications of the part S9KB3BL in the Induction Motor 40W Gear Head [S9KB3] series.

Products with similar specification

Part Number
S9KB15BL
S9KB180B1L
S9KB180BL
S9KB40B1L
S9KB40BL
S9KB50B1L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipReduction Ratio With Ball Bearing Rotation Direction

฿ 1,896.60

1 Piece(s) 4 Day(s) 15Ball bearing metal mix typeDirection identical to motor

฿ 3,074.35

1 Piece(s) 4 Day(s) 180Ball bearing typeDirection identical to motor

฿ 2,160.23

1 Piece(s) 4 Day(s) 180Ball bearing metal mix typeDirection identical to motor

฿ 2,846.39

1 Piece(s) 4 Day(s) 40Ball bearing typeDirection opposite to motor

฿ 1,976.20

1 Piece(s) 4 Day(s) 40Ball bearing metal mix typeDirection opposite to motor

฿ 3,074.35

1 Piece(s) 4 Day(s) 50Ball bearing typeDirection identical to motor