1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Induction Motor 6W Gear Head [S6DA3] (S6DA3M)

SPG GEARED HEAD S6DA

Induction Motor 6W Gear Head [S6DA3] (S6DA3M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Induction Motor 6W Gear Head, S6DA series from SPG.
- Wide Variety of Products Gearheads are available with 24 different gear ratios from 1:3 to 1:200.
- The rotation direction can be selected both Reverse direction to the motor or Same direction as the motor.
- Rotational speed based on no-load speed divided by gear ratio.
- The actual rotation speed is less 2-20% than the displayed value according to the load.

Part Number
S6DA3M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio With Ball Bearing Rotation Direction

฿ 1,235.65

SPG GEARED HEAD S6DA 1 Piece(s) 4 Day(s) 3Metal typeDirection identical to motor

Loading...

  1. 1

Basic Information

Type Gearhead Square Flange Dim. A(mm) 60 Output(W) 25
Environment Standard Gear Head Type Parallel Shafts Gearhead output shaft specification D Cut
Shaft impact strength General load Output details(W) 6~25

Please check the type/dimensions/specifications of the part S6DA3M in the Induction Motor 6W Gear Head [S6DA3] series.

Products with similar specification

Part Number
S6DA10M
S6DA12.5B1
S6DA12.5M
S6DA40B1
S6DA40M
S6DA50B1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipReduction Ratio With Ball Bearing Rotation Direction

฿ 1,235.65

1 Piece(s) 4 Day(s) 10Metal typeDirection identical to motor

฿ 2,029.87

1 Piece(s) 4 Day(s) 12.5Ball bearing typeDirection identical to motor

฿ 1,235.65

1 Piece(s) 4 Day(s) 12.5Metal typeDirection identical to motor

฿ 2,219.83

1 Piece(s) 4 Day(s) 40Ball bearing typeDirection opposite to motor

฿ 1,300.18

1 Piece(s) 4 Day(s) 40Metal typeDirection opposite to motor

฿ 2,466.47

1 Piece(s) 4 Day(s) 50Ball bearing typeDirection identical to motor