1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Induction Motor 40W [S9I40] (S9I40GDL)

SPG MOTOR S9I40

Induction Motor 40W [S9I40] (S9I40GDL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capacitor run single-phase motor and three-phase induction motor are available. Allows for continuous rated operation.

[Features]
· The startup torque of a capacitor run type single-phase motor is not that great, but it has a simple structure and is reliable, with high efficiency and low noise.
· The startup torque of a three-phase motor is great, for high reliability and high efficiency.
· There are 2 types of voltage specifications for single-phase motors (C [100V50/60Hz and D200V50/60Hz]) and 1 type for three-phase motors (U [200V50/60Hz)]
· The rated number of rotations fluctuates depending on the size of the load.
· When changing the rotary direction of a single-phase motor, do so after completely stopping the motor.

Part Number
S9I40GDL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Voltage
(V)
Connection type

฿ 3,263.27

SPG MOTOR S9I40 1 Piece(s) 9 Day(s) Single-phase200Lead Wire

Loading...

  1. 1

Basic Information

Type Individual motor Motor Type Induction Square Flange Dim. A(mm) 90
Output(W) 40 Environment Standard Electromagnetic Brakes, Clutches No
Shaft impact strength Light impact load