Induction Motor 15W [S7I15]

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Capacitor run single-phase motor and three-phase induction motor are available. Allows for continuous rated operation.
[Features]
· The startup torque of a capacitor run type single-phase motor is not that great, but it has a simple structure and is reliable, with high efficiency and low noise.
· The startup torque of a three-phase motor is great, for high reliability and high efficiency.
· There are 2 types of voltage specifications for single-phase motors (C [100V50/60Hz and D200V50/60Hz]) and 1 type for three-phase motors (U [200V50/60Hz)]
· The rated number of rotations fluctuates depending on the size of the load.
· When changing the rotary direction of a single-phase motor, do so after completely stopping the motor.